Menu Search

PCB Spacer - Non-Threaded/Round/Through

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.0841 - $0.0932 500 In stock
0.205 in
0.394 in
0.472 in
$0.0645 - $0.0714 Request the lead time here
0.134 in
0.236 in
0.591 in
$0.1153 - $0.1278 750 In stock
0.205 in
0.394 in
0.984 in
$0.0904 - $0.1001 Request the lead time here
0.134 in
0.236 in
1.378 in
$0.0608 - $0.0675 Request the lead time here
0.205 in
0.394 in
0.197 in
$0.0975 - $0.108 1250 In stock
0.205 in
0.394 in
0.709 in
$0.0663 - $0.0735 Request the lead time here
0.134 in
0.236 in
0.787 in
$0.0564 - $0.0625 Request the lead time here
0.205 in
0.394 in
0.118 in
$0.0975 - $0.108 Request the lead time here
0.205 in
0.394 in
0.709 in
$0.0885 - $0.0982 Request the lead time here
0.165 in
0.315 in
0.984 in
$0.0536 - $0.0594 Request the lead time here
0.165 in
0.315 in
0.118 in
$0.0581 - $0.0644 Request the lead time here
0.205 in
0.394 in
0.157 in
$0.0555 - $0.0615 Request the lead time here
0.134 in
0.236 in
0.315 in
$0.1011 - $0.1121 Request the lead time here
0.134 in
0.236 in
1.575 in
$0.0608 - $0.0675 Request the lead time here
0.205 in
0.394 in
0.197 in
$0.1225 - $0.1357 500 In stock
0.205 in
0.394 in
1.181 in
$0.0805 - $0.0892 Request the lead time here
0.205 in
0.394 in
0.394 in
$0.0508 - $0.0564 500 In stock
0.134 in
0.236 in
0.197 in
$0.0805 - $0.0892 Request the lead time here
0.165 in
0.315 in
0.787 in
$0.1225 - $0.1357 Request the lead time here
0.205 in
0.394 in
1.181 in
  • of 4
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 12 mm | 0.472 in

005463259914

Price Range
$0.0932 - $0.0841

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.472 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 15 mm | 0.591 in

005373859914

Price Range
$0.0714 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.591 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 25 mm | 0.984 in

005471059914

Price Range
$0.1278 - $0.1153

Stock Levels
750 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.984 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 35 mm | 1.378 in

005377800014

Price Range
$0.1001 - $0.0904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    1.378 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 5 mm | 0.197 in

005456000014

Price Range
$0.0675 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 18 mm | 0.709 in

005466800014

Price Range
$0.108 - $0.0975

Stock Levels
1250 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.709 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 20 mm | 0.787 in

005374859914

Price Range
$0.0735 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.787 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 3 mm | 0.118 in

005453000014

Price Range
$0.0625 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.118 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 18 mm | 0.709 in

005466859914

Price Range
$0.108 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.709 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 25 mm | 0.984 in

005437000014

Price Range
$0.0982 - $0.0885

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.984 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 3 mm | 0.118 in

005419000014

Price Range
$0.0594 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.118 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 4 mm | 0.157 in

005454500014

Price Range
$0.0644 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.157 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 8 mm | 0.315 in

005372400014

Price Range
$0.0615 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.315 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 40 mm | 1.575 in

005378800014

Price Range
$0.1121 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    1.575 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 5 mm | 0.197 in

005456059914

Price Range
$0.0675 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 30 mm | 1.181 in

005474059914

Price Range
$0.1357 - $0.1225

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    1.181 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 10 mm | 0.394 in

005462000014

Price Range
$0.0892 - $0.0805

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.394 in
  • Color
    Natural
  • Full Material
    Polystyrene
Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 5 mm | 0.197 in

005371859914

Price Range
$0.0564 - $0.0508

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.197 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 20 mm | 0.787 in

005434059914

Price Range
$0.0892 - $0.0805

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.165 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.787 in
  • Color
    Black
  • Full Material
    Polystyrene
Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 30 mm | 1.181 in

005474000014

Price Range
$0.1357 - $0.1225

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    1.181 in
  • Color
    Natural
  • Full Material
    Polystyrene