Menu Search

PCB Spacer - Non-Threaded/Round/Through

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Inside Diameter All
Show more Show less
Outside Diameter All
Show more Show less
1,698 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.0317 - $0.0391 10000 In stock
0.169 in
0.311 in
0.185 in
13SP214 $0.0524 - $0.0696 49000 In stock
0.169 in
0.5 in
0.252 in
$0.0543 - $0.0724 2000 In stock
0.091 in
0.252 in
0.5 in
13RS048013 $0.0773 - $0.1067 4000 In stock
0.394 in
0.469 in
0.783 in
$0.0203 - $0.0252 11000 In stock
0.193 in
0.248 in
0.193 in
$0.0535 - $0.0661 6000 In stock
0.28 in
0.559 in
0.5 in
$0.02 - $0.0246 12000 In stock
0.15 in
0.248 in
0.154 in
13SP243 $0.0678 - $0.0905 11500 In stock
0.142 in
0.5 in
0.626 in
$0.0234 - $0.029 1000 In stock
0.252 in
0.374 in
0.508 in
$0.034 - $0.047 10000 In stock
0.319 in
0.394 in
0.591 in
$0.05 - $0.0664 Request the lead time here
0.142 in
0.374 in
0.311 in
$0.0372 - $0.0459 9000 In stock
0.193 in
0.5 in
0.252 in
$0.0966 - $0.1331 13000 In stock
0.319 in
0.5 in
0.268 in
$0.0497 - $0.0659 28000 In stock
0.193 in
0.374 in
0.311 in
$0.1043 - $0.1439 22500 In stock
0.437 in
0.567 in
0.406 in
$0.0696 - $0.0959 19000 In stock
0.248 in
0.74 in
0.248 in
13SP178 $0.0541 - $0.0721 41000 In stock
0.193 in
0.374 in
0.5 in
$0.0225 - $0.0278 Request the lead time here
0.193 in
0.272 in
0.398 in
$0.0476 - $0.0667 3500 In stock
0.169 in
0.248 in
0.563 in
$0.091 - $0.1256 9000 In stock
0.256 in
0.374 in
1.248 in
  • of 85
Spacer - 4.3 mm | 0.171 in ; 6.4 mm | 0.250 in ; 4.8 mm | 0.188 in

13SP097

Price Range
$0.0391 - $0.0317

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.311 in
  • Spacer Length
    0.185 in
  • Color
    Natural
Spacer - 4.3 mm | 0.171 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

13SP214

Price Range
$0.0696 - $0.0524

Stock Levels
49000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Color
    Natural
Spacer - 2.3 mm | 0.091 in ; 4.8 mm | 0.188 in ; 12.7 mm | 0.500 in

13SP055

Price Range
$0.0724 - $0.0543

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.091 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    0.5 in
  • Color
    Natural
Spacer - 10 mm | 0.394 in ; 12 mm | 0.472 in ; 20 mm | 0.787 in

13RS048013

Price Range
$0.1067 - $0.0773

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.394 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.469 in
  • Spacer Length
    0.783 in
  • Color
    Natural
Spacer - 5 mm | 0.195 in ; 6.4 mm | 0.250 in ; 5 mm | 0.195 in

13RS025009

Price Range
$0.0252 - $0.0203

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.248 in
  • Spacer Length
    0.193 in
  • Color
    Natural
Spacer - 7.1 mm | 0.280 in ; 14.2 mm | 0.560 in ; 12.7 mm | 0.500 in

13RS056033

Price Range
$0.0661 - $0.0535

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.28 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.559 in
  • Spacer Length
    0.5 in
  • Color
    Natural
Spacer - 3.9 mm | 0.152 in ; 6.4 mm | 0.251 in ; 4 mm | 0.156 in

13RS025091

Price Range
$0.0246 - $0.02

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.15 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.248 in
  • Spacer Length
    0.154 in
  • Color
    Natural
Spacer - 3.6 mm | 0.140 in ; 12.7 mm | 0.500 in ; 15.9 mm | 0.625 in

13SP243

Price Range
$0.0905 - $0.0678

Stock Levels
11500 In stock
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.626 in
  • Color
    Natural
Spacer - 6.5 mm | 0.255 in ; 9.5 mm | 0.374 in ; 13 mm | 0.511 in

13RS037537

Price Range
$0.029 - $0.0234

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.508 in
  • Color
    Natural
Spacer - 8.1 mm | 0.320 in ; 10 mm | 0.395 in ; 15 mm | 0.591 in

13RS039459

Price Range
$0.047 - $0.034

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.319 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.591 in
  • Color
    Natural
Spacer - 3.6 mm | 0.140 in ; 9.5 mm | 0.375 in ; 8 mm | 0.313 in

13SP167

Price Range
$0.0664 - $0.05

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.311 in
  • Color
    Natural
Spacer - 4.9 mm | 0.194 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

13SP215

Price Range
$0.0459 - $0.0372

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Color
    Natural
Spacer - 8.1 mm | 0.320 in ; 12.7 mm | 0.500 in ; 6.9 mm | 0.270 in

13RS050010

Price Range
$0.1331 - $0.0966

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.319 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.268 in
  • Color
    Natural
Spacer - 4.9 mm | 0.194 in ; 9.5 mm | 0.375 in ; 8 mm | 0.313 in

13SP169

Price Range
$0.0659 - $0.0497

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.311 in
  • Color
    Natural
Spacer - 11.1 mm | 0.437 in ; 14.4 mm | 0.567 in ; 10.3 mm | 0.406 in

13RS056740

Price Range
$0.1439 - $0.1043

Stock Levels
22500 In stock
Attributes
  • Inside Diameter
    0.437 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.567 in
  • Spacer Length
    0.406 in
  • Color
    Natural
Spacer - 6.4 mm | 0.250 in ; 18.8 mm | 0.740 in ; 6.4 mm | 0.250 in

13RS075020

Price Range
$0.0959 - $0.0696

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.74 in
  • Spacer Length
    0.248 in
  • Color
    Natural
Spacer - 4.9 mm | 0.194 in ; 9.5 mm | 0.375 in ; 12.7 mm | 0.500 in

13SP178

Price Range
$0.0721 - $0.0541

Stock Levels
41000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.5 in
  • Color
    Natural
Spacer - 5 mm | 0.195 in ; 7 mm | 0.275 in ; 10.2 mm | 0.400 in

13RS027540

Price Range
$0.0278 - $0.0225

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.272 in
  • Spacer Length
    0.398 in
  • Color
    Natural
Spacer - 4.3 mm | 0.171 in ; 6.4 mm | 0.250 in ; 14.3 mm | 0.563 in

13SP062

Price Range
$0.0667 - $0.0476

Stock Levels
3500 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.248 in
  • Spacer Length
    0.563 in
  • Color
    Natural
Spacer - 6.5 mm | 0.257 in ; 9.5 mm | 0.375 in ; 31.8 mm | 1.250 in

13RS037585

Price Range
$0.1256 - $0.091

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.256 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    1.248 in
  • Color
    Natural