Menu Search

PCB Spacer - Non-Threaded/Round/Through

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Inside Diameter All
Show more Show less
Outside Diameter All
156 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.0519 - $0.0575 Request the lead time here
0.134 in
0.236 in
0.236 in
$0.0753 - $0.0833 5000 In stock
0.134 in
0.236 in
0.984 in
$0.0538 - $0.0597 Request the lead time here
0.185 in
0.315 in
0.157 in
$0.0645 - $0.0714 Request the lead time here
0.185 in
0.315 in
0.394 in
$0.0805 - $0.0892 Request the lead time here
0.185 in
0.315 in
0.787 in
$0.0581 - $0.0644 Request the lead time here
0.205 in
0.394 in
0.157 in
$0.0805 - $0.0892 500 In stock
0.205 in
0.394 in
0.394 in
$0.0975 - $0.108 Request the lead time here
0.205 in
0.394 in
0.709 in
$0.1225 - $0.1357 500 In stock
0.205 in
0.394 in
1.181 in
$0.1153 - $0.1278 750 In stock
0.205 in
0.394 in
0.984 in
$0.0753 - $0.0833 5000 In stock
0.134 in
0.236 in
0.984 in
$0.0536 - $0.0594 Request the lead time here
0.185 in
0.315 in
0.118 in
$0.0956 - $0.106 726 In stock
0.185 in
0.315 in
1.181 in
$0.0625 - $0.0693 Request the lead time here
0.205 in
0.394 in
0.236 in
$0.0738 - $0.0818 Request the lead time here
0.185 in
0.315 in
0.709 in
$0.0447 - $0.0495 Request the lead time here
0.134 in
0.236 in
0.079 in
$0.0519 - $0.0575 1500 In stock
0.134 in
0.236 in
0.236 in
$0.0654 - $0.0724 5000 In stock
0.205 in
0.394 in
0.315 in
$0.0885 - $0.0982 2000 In stock
0.185 in
0.315 in
0.984 in
$0.0608 - $0.0675 Request the lead time here
0.205 in
0.394 in
0.197 in
  • of 8
Non-Threaded Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 6 mm | 0.236 in

005372059914

Price Range
$0.0575 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.236 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 25 mm | 0.984 in

005375859914

Price Range
$0.0833 - $0.0753

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.984 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 4 mm | 0.157 in

005420559914

Price Range
$0.0597 - $0.0538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.157 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 10 mm | 0.394 in

005428059914

Price Range
$0.0714 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.394 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 20 mm | 0.787 in

005434059914

Price Range
$0.0892 - $0.0805

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.787 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 4 mm | 0.157 in

005454559914

Price Range
$0.0644 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.157 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 10 mm | 0.394 in

005462059914

Price Range
$0.0892 - $0.0805

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.394 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 18 mm | 0.709 in

005466859914

Price Range
$0.108 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.709 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 30 mm | 1.181 in

005474059914

Price Range
$0.1357 - $0.1225

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    1.181 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 25 mm | 0.984 in

005471059914

Price Range
$0.1278 - $0.1153

Stock Levels
750 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.984 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 25 mm | 0.984 in

005375800014

Price Range
$0.0833 - $0.0753

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.984 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 3 mm | 0.118 in

005419000014

Price Range
$0.0594 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.118 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 30 mm | 1.181 in

005440059914

Price Range
$0.106 - $0.0956

Stock Levels
726 In stock
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    1.181 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 6 mm | 0.236 in

005457259914

Price Range
$0.0693 - $0.0625

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.236 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 18 mm | 0.709 in

005432800014

Price Range
$0.0818 - $0.0738

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.709 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 2 mm | 0.079 in

005371200014

Price Range
$0.0495 - $0.0447

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.079 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 3.4 mm | 0.134 in ; 6 mm | 0.236 in ; 6 mm | 0.236 in

005372000014

Price Range
$0.0575 - $0.0519

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.134 in
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.236 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 8 mm | 0.315 in

005459600014

Price Range
$0.0724 - $0.0654

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.315 in
  • Color
    Natural
  • Full Material
    Polystyrene
Non-Threaded Spacer - 4.7 mm | 0.185 in ; 8 mm | 0.315 in ; 25 mm | 0.984 in

005437059914

Price Range
$0.0982 - $0.0885

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.185 in
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.984 in
  • Color
    Black
  • Full Material
    Polystyrene
Non-Threaded Spacer - 5.2 mm | 0.205 in ; 10 mm | 0.394 in ; 5 mm | 0.197 in

005456059914

Price Range
$0.0675 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Color
    Black
  • Full Material
    Polystyrene