The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View |
---|---|---|---|---|---|---|
13RS075084 | $0.2738 - $0.3777 | 500 In stock |
0.390 in
9.9 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
|
$0.2663 - $0.3674 | 17500 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
13RS037552 | $0.0487 - $0.0601 | 4000 In stock |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
|
$0.0321 - $0.0396 | Request the lead time here |
0.252 in
6.4 mm
|
0.375 in
9.5 mm
|
0.820 in
20.8 mm
|
||
$0.0338 - $0.0417 | Request the lead time here |
0.250 in
6.4 mm
|
0.380 in
9.7 mm
|
0.440 in
11.2 mm
|
||
$0.058 - $0.0801 | 13000 In stock |
0.385 in
9.8 mm
|
0.625 in
15.9 mm
|
0.187 in
4.7 mm
|
||
$0.0215 - $0.0265 | 7000 In stock |
0.285 in
7.2 mm
|
0.430 in
10.9 mm
|
0.350 in
8.9 mm
|
||
$0.1121 - $0.1546 | Request the lead time here |
0.265 in
6.7 mm
|
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
||
$0.1603 - $0.221 | Request the lead time here |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
0.875 in
22.2 mm
|
||
$0.0895 - $0.1232 | Request the lead time here |
0.145 in
3.7 mm
|
0.437 in
11.1 mm
|
0.875 in
22.2 mm
|
||
13RS037571 | $0.0369 - $0.0456 | Request the lead time here |
0.255 in
6.5 mm
|
0.375 in
9.5 mm
|
0.700 in
17.8 mm
|
|
$0.0226 - $0.0278 | Request the lead time here |
0.189 in
4.8 mm
|
0.313 in
8 mm
|
0.297 in
7.5 mm
|
||
$0.0421 - $0.0579 | 8000 In stock |
0.265 in
6.7 mm
|
0.406 in
10.3 mm
|
0.625 in
15.9 mm
|
||
$0.1058 - $0.146 | 7000 In stock |
0.281 in
7.1 mm
|
0.615 in
15.6 mm
|
0.813 in
20.7 mm
|
||
$0.029 - $0.0357 | Request the lead time here |
0.151 in
3.8 mm
|
0.393 in
10 mm
|
0.250 in
6.4 mm
|
||
$0.1041 - $0.1435 | 30000 In stock |
0.506 in
12.9 mm
|
0.668 in
17 mm
|
0.938 in
23.8 mm
|
||
$0.0698 - $0.0863 | 7000 In stock |
0.520 in
13.2 mm
|
0.635 in
16.1 mm
|
0.500 in
12.7 mm
|
||
$0.0943 - $0.1301 | 2000 In stock |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.457 in
11.6 mm
|
||
$0.0215 - $0.0265 | Request the lead time here |
0.288 in
7.3 mm
|
0.372 in
9.4 mm
|
0.969 in
24.6 mm
|
||
$0.1563 - $0.2157 | 11500 In stock |
0.280 in
7.1 mm
|
0.750 in
19.1 mm
|
0.440 in
11.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue