Menu Search

PCB Spacer - Non-Threaded/Round/Through

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Inside Diameter All
Show more Show less
Outside Diameter All
Show more Show less
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.1164 - $0.1322 4000 In stock
0.120 in
0.250 in
1.250 in
$0.1303 - $0.1481 135500 In stock
0.120 in
0.250 in
1.500 in
$0.1284 - $0.1457 4000 In stock
0.146 in
0.252 in
1.5 in
$0.0911 - $0.1035 20000 In stock
0.201 in
0.374 in
0.374 in
$0.0779 - $0.0885 1000 In stock
0.118 in
0.252 in
0.374 in
$0.0714 - $0.0811 Request the lead time here
0.173 in
0.252 in
0.252 in
$0.0724 - $0.082 1000 In stock
0.146 in
0.252 in
0.252 in
$0.1043 - $0.1184 Request the lead time here
0.398 in
0.5 in
0.252 in
$0.0738 - $0.084 5000 In stock
0.173 in
0.374 in
0.252 in
$0.1115 - $0.1266 3000 In stock
0.268 in
0.5 in
0.252 in
$0.1166 - $0.1325 8000 In stock
0.398 in
0.5 in
0.5 in
$0.1567 - $0.178 3000 In stock
0.268 in
0.5 in
1 in
$0.1248 - $0.1418 4000 In stock
0.268 in
0.5 in
0.5 in
$0.1964 - $0.2232 1500 In stock
0.268 in
0.5 in
1.5 in
$0.1307 - $0.1485 1000 In stock
0.398 in
0.5 in
0.752 in
$0.1398 - $0.1587 69000 In stock
0.268 in
0.5 in
0.752 in
$0.0736 - $0.0836 8000 In stock
0.118 in
0.252 in
0.252 in
$0.0881 - $0.1001 22000 In stock
0.173 in
0.374 in
0.626 in
$0.0783 - $0.0891 8000 In stock
0.173 in
0.374 in
0.374 in
$0.0831 - $0.0944 7000 In stock
0.173 in
0.374 in
0.5 in
  • of 3
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 31.8 mm | 1.250 in

SS4-10

Price Range
$0.1322 - $0.1164

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS4-12

Price Range
$0.1481 - $0.1303

Stock Levels
135500 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.250 in
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 38.1 mm | 1.500 in

SS6-12

Price Range
$0.1457 - $0.1284

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    1.5 in
  • Color
    Gray
Spacer - 5.1 mm | 0.200 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SS10-3

Price Range
$0.1035 - $0.0911

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.201 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.374 in
  • Color
    Gray
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 9.5 mm | 0.375 in

SS4-3

Price Range
$0.0885 - $0.0779

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    0.374 in
  • Color
    Gray
Spacer - 4.4 mm | 0.175 in ; 6.4 mm | 0.250 in ; 6.4 mm | 0.250 in

SS8-2

Price Range
$0.0811 - $0.0714

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.173 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 3.7 mm | 0.147 in ; 6.4 mm | 0.250 in ; 6.4 mm | 0.250 in

SS6-2

Price Range
$0.082 - $0.0724

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 10.1 mm | 0.397 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

SS3/8-2

Price Range
$0.1184 - $0.1043

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.398 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 6.4 mm | 0.250 in

SS8-2L

Price Range
$0.084 - $0.0738

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

SS1/4-2

Price Range
$0.1266 - $0.1115

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 10.1 mm | 0.397 in ; 12.7 mm | 0.500 in ; 12.7 mm | 0.500 in

SS3/8-4

Price Range
$0.1325 - $0.1166

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.398 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.5 in
  • Color
    Gray
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 25.4 mm | 1.000 in

SS1/4-8

Price Range
$0.178 - $0.1567

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    1 in
  • Color
    Gray
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 12.7 mm | 0.500 in

SS1/4-4

Price Range
$0.1418 - $0.1248

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.5 in
  • Color
    Gray
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 38.1 mm | 1.500 in

SS1/4-12

Price Range
$0.2232 - $0.1964

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    1.5 in
  • Color
    Gray
Spacer - 10.1 mm | 0.397 in ; 12.7 mm | 0.500 in ; 19.1 mm | 0.750 in

SS3/8-6

Price Range
$0.1485 - $0.1307

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.398 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.752 in
  • Color
    Gray
Spacer - 6.8 mm | 0.266 in ; 12.7 mm | 0.500 in ; 19.1 mm | 0.750 in

SS1/4-6

Price Range
$0.1587 - $0.1398

Stock Levels
69000 In stock
Attributes
  • Inside Diameter
    0.268 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.752 in
  • Color
    Gray
Spacer - 3 mm | 0.120 in ; 6.4 mm | 0.250 in ; 6.4 mm | 0.250 in

SS4-2

Price Range
$0.0836 - $0.0736

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.252 in
  • Spacer Length
    0.252 in
  • Color
    Gray
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 15.9 mm | 0.625 in

SS8-5L

Price Range
$0.1001 - $0.0881

Stock Levels
22000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.626 in
  • Color
    Gray
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SS8-3L

Price Range
$0.0891 - $0.0783

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.374 in
  • Color
    Gray
Spacer - 4.4 mm | 0.175 in ; 9.5 mm | 0.375 in ; 12.7 mm | 0.500 in

SS8-4L

Price Range
$0.0944 - $0.0831

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Operating Temperature Range
    32 - 122 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.5 in
  • Color
    Gray