Menu Search

PCB Card Guides - Vertical/Snap-In/Locking/Release Tab

In stock

Snap-In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Accepts Panel Thickness All
Height All
Show more Show less
4 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.4276 - $0.8995 21900 In stock
0.063 in
1.870 in
$0.4234 - $0.8909 15200 In stock
0.063 in
1.375 in
LCBG-3T-01 $0.4446 - $0.9355 500 In stock
0.063 in
2.875 in
$0.4193 - $0.8822 18200 In stock
0.063 in
0.880 in
Vertical Card Guide - UL94 V-2 ; Height 47.5 mm | 1.870 in

LCBG-2T-01

Price Range
$0.8995 - $0.4276

Stock Levels
21900 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.870 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 34.9 mm | 1.375 in

LCBG-1.5T-01

Price Range
$0.8909 - $0.4234

Stock Levels
15200 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 73 mm | 2.875 in

LCBG-3T-01

Price Range
$0.9355 - $0.4446

Stock Levels
500 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    2.875 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural
Vertical Card Guide - UL94 V-2 ; Height 22.4 mm | 0.880 in

LCBG-1T-01

Price Range
$0.8822 - $0.4193

Stock Levels
18200 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    0.880 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Natural