Snap-In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
$0.8845 - $1.0614 | 2000 In stock |
|
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||
$0.4953 - $0.5629 | 9500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
$0.8186 - $0.93 | 10500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
RCG-2 | $0.4011 - $0.4557 | 86000 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
|
RSDC-300 | $0.7225 - $0.821 | 11000 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
|
$0.7704 - $0.8755 | 1000 In stock |
|
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
RSDC-350 | $0.7225 - $0.821 | 20000 In stock |
|
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
|
RSDC-650 | $0.8186 - $0.93 | 8500 In stock |
|
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
|
$0.8665 - $0.985 | 6500 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$0.8665 - $0.985 | 4000 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||
$0.8186 - $0.93 | 3000 In stock |
|
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
RSDC-250 | $0.7225 - $0.821 | 22000 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
|
$0.8665 - $0.985 | 5000 In stock |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
6.5 in
165.1 mm
|
||
RCG-4 | $0.5756 - $0.654 | 5500 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
|
$0.7704 - $0.8755 | 14000 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
RCG-1 | $0.377 - $0.4284 | 55000 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue