Parallel Protection plugs for masking are made from a TPE material that is highly resistant to shredding and ideal for threaded applications. Also, this material has a good resistance to acids often used to remove rust from metal before any type of painting or powder coating operation is performed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Fitting Diameter | View |
---|---|---|---|---|
$0.0791 - $1.1117 | 11726 In stock |
1.340 in
34 mm
|
||
$0.0418 - $0.5536 | 56143 In stock |
0.752 in
19.1 mm
|
||
$0.0714 - $0.9438 | 64500 In stock |
1.130 in
28.7 mm
|
||
$0.1189 - $1.4863 | 13408 In stock |
1.460 in
37.1 mm
|
||
$0.0388 - $0.4852 | 15994 In stock |
0.516 in
13.1 mm
|
||
$0.0397 - $0.4945 | 30000 In stock |
0.595 in
15.1 mm
|
||
$0.0426 - $0.5318 | 25741 In stock |
0.715 in
18.2 mm
|
||
$0.0536 - $0.751 | 21000 In stock |
0.845 in
21.5 mm
|
||
$0.2052 - $2.8762 | 1800 In stock |
1.970 in
50 mm
|
||
$0.0373 - $0.465 | 1250 In stock |
0.483 in
12.3 mm
|
||
$0.1279 - $1.6013 | 15600 In stock |
1.580 in
40.1 mm
|
||
$0.0726 - $0.9065 | 23748 In stock |
1.088 in
27.6 mm
|
||
$0.0824 - $1.0277 | 18000 In stock |
1.215 in
30.9 mm
|
||
$0.1391 - $1.7413 | 7418 In stock |
1.763 in
44.8 mm
|
||
$0.0664 - $0.8302 | 3000 In stock |
0.963 in
24.5 mm
|
||
$0.2783 - $3.8867 | 814 In stock |
2.210 in
56.1 mm
|
||
$0.0926 - $1.1566 | 5066 In stock |
1.376 in
35 mm
|
||
H1A | $0.0693 - $0.8675 | 11461 In stock |
1.000 in
25.4 mm
|
|
$0.0626 - $0.7851 | 20000 In stock |
0.881 in
22.4 mm
|
||
$0.1334 - $1.6636 | 1033 In stock |
1.718 in
43.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue