Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1,272.40 - $1,418.00 | 8 In stock |
1.500 in
38.1 mm
|
5.453 in
138.5 mm
|
||||||||
$3,171.51 - $3,526.01 | 6 In stock |
14.000 in
355.6 mm
|
45.380 in
1152.7 mm
|
||||||||
$2,051.03 - $2,278.93 | 1 In stock |
5.000 in
127 mm
|
17.187 in
436.5 mm
|
||||||||
$1,791.49 - $1,994.06 | 6 In stock |
9.000 in
228.6 mm
|
29.750 in
755.7 mm
|
||||||||
$2,734.71 - $3,038.58 | 8 In stock |
13.000 in
330.2 mm
|
42.250 in
1073.2 mm
|
||||||||
$935.63 - $983.74 | 2 In stock |
3.000 in
76.2 mm
|
11.000 in
279.4 mm
|
||||||||
$1,648.43 - $1,734.51 | 1 In stock |
8.000 in
203.2 mm
|
26.620 in
676.1 mm
|
||||||||
$1,519.29 - $1,690.20 | 7 In stock |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||||||||
$1,835.81 - $2,044.71 | 7 In stock |
4.500 in
114.3 mm
|
15.650 in
397.5 mm
|
||||||||
$3,114.54 - $3,462.71 | In production |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
||||||||
TQS12 | $2,544.80 - $2,829.67 | 6 In stock |
12.000 in
304.8 mm
|
39.100 in
993.1 mm
|
|||||||
$3,893.17 - $4,329.96 | 6 In stock |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||||||||
$1,014.12 - $1,067.30 | 2 In stock |
4.000 in
101.6 mm
|
14.000 in
355.6 mm
|
||||||||
$1,506.62 - $1,586.39 | 1 In stock |
7.000 in
177.8 mm
|
23.580 in
598.9 mm
|
||||||||
TQS2 | $1,367.36 - $1,519.29 | 4 In stock |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|||||||
TQS4 | $1,823.14 - $2,025.71 | 6 In stock |
4.000 in
101.6 mm
|
14.125 in
358.8 mm
|
|||||||
$2,722.05 - $3,025.91 | 7 In stock |
7.000 in
177.8 mm
|
23.420 in
594.9 mm
|
||||||||
$2,399.21 - $2,665.08 | 8 In stock |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||||||||
$3,475.37 - $3,861.52 | 8 In stock |
15.000 in
381 mm
|
48.650 in
1235.7 mm
|
||||||||
$919.16 - $968.55 | 2 In stock |
2.000 in
50.8 mm
|
7.750 in
196.9 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue