Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$88.12 - $110.20 | 2 In stock |
0.866 in
22.0 mm
|
1.378 in
35 mm
|
||||||||
$151.37 - $189.23 | 1 In stock |
1.496 in
38.0 mm
|
2.362 in
60 mm
|
||||||||
$231.60 - $290.64 | 10 In stock |
2.362 in
60.0 mm
|
3.937 in
100 mm
|
||||||||
$189.23 - $236.15 | 4 In stock |
4.921 in
125.0 mm
|
7.874 in
200 mm
|
||||||||
$231.60 - $289.14 | 7 In stock |
1.378 in
35.0 mm
|
5.118 in
130 mm
|
||||||||
$106.73 - $133.37 | 8 In stock |
0.394 in
10.0 mm
|
|
||||||||
$227.08 - $283.07 | 8 In stock |
1.181 in
30.0 mm
|
|
||||||||
$426.89 - $532.85 | 9 In stock |
2.362 in
60.0 mm
|
|
||||||||
$111.27 - $138.96 | 10 In stock |
1.102 in
28.0 mm
|
1.772 in
45 mm
|
||||||||
$202.85 - $254.32 | In production |
1.969 in
50.0 mm
|
3.150 in
80 mm
|
||||||||
900333 | $287.63 - $360.27 | 5 In stock |
1.772 in
45.0 mm
|
6.377 in
162 mm
|
|||||||
$172.56 - $216.47 | 8 In stock |
0.787 in
20.0 mm
|
|
||||||||
$280.06 - $349.67 | 8 In stock |
1.575 in
40.0 mm
|
|
||||||||
900359 | $55.56 - $69.49 | 6 In stock |
0.472 in
12.0 mm
|
0.787 in
20 mm
|
|||||||
$97.80 - $122.16 | 8 In stock |
0.984 in
25.0 mm
|
1.575 in
40 mm
|
||||||||
$207.39 - $260.37 | 8 In stock |
0.984 in
25.0 mm
|
|
||||||||
$66.91 - $83.72 | 10 In stock |
0.591 in
15.0 mm
|
0.984 in
25 mm
|
||||||||
$146.83 - $183.15 | 9 In stock |
3.543 in
90.0 mm
|
5.709 in
145 mm
|
||||||||
$139.88 - $174.09 | 31 In stock |
0.984 in
25.0 mm
|
3.740 in
95 mm
|
||||||||
$690.28 - $862.86 | 10 In stock |
3.15 in
80.0 mm
|
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue