Adhesive Mount Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It is used in walls, ceilings, and floors.
Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries. Available in different sizes and diameters.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.6862 - $1.3765 | 10900 In stock |
1.000 in
25.4 mm
|
|
1.000 in
25.4 mm
|
|||||||
KKU-9-RT | $0.5061 - $1.0152 | 11800 In stock |
1.000 in
25.4 mm
|
|
1.000 in
25.4 mm
|
||||||
KKU-6-RT | $0.4273 - $0.4627 | In production |
0.750 in
19.1 mm
|
|
0.750 in
19.1 mm
|
||||||
KKU-4-RT | $0.3819 - $0.4136 | 7500 In stock |
0.750 in
19.1 mm
|
|
0.750 in
19.1 mm
|
||||||
KKU-8-RT | $0.4732 - $0.9491 | In production |
1.000 in
25.4 mm
|
|
1.000 in
25.4 mm
|
||||||
KKU-2-RT | $0.3314 - $0.3591 | 57000 In stock |
0.750 in
19.1 mm
|
|
0.750 in
19.1 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue