Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.4269 - $5.3405 3600 In stock
0.840 in
$0.6975 - $8.7219 1481 In stock
1.315 in
$0.4106 - $5.1071 4638 In stock
0.675 in
$0.129 - $1.5765 6683 In stock
0.840 in
$0.0926 - $1.1334 27455 In stock
0.516 in
$0.2567 - $3.3347 3326 In stock
1.660 in
RRC16E $14.342 - $39.5742 280 In stock
16.000 in
$0.8333 - $9.6747 14995 In stock
2.860 in
RRC2A $0.4128 - $5.3637 23583 In stock
2.378 in
$1.3781 - $17.8833 6239 In stock
4.000 in
$393.3753 - $490.7597 141 In stock
48.000 in
$4.3377 - $56.2478 856 In stock
8.670 in
$10.3077 - $28.4739 18 In stock
12.600 in
$1.0332 - $13.4322 3090 In stock
3.470 in
$4.7108 - $57.6239 156 In stock
8.670 in
$0.5784 - $7.2294 174 In stock
1.050 in
RRC10A $7.2059 - $19.8456 148 In stock
10.680 in
$10.0511 - $27.7974 454 In stock
12.600 in
RRC5A $3.1952 - $41.6963 415 In stock
5.630 in
$2.775 - $34.9337 145 In stock
3.500 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$5.3405 - $0.4269

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 33.4 mm | 1.315 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1B

Price Range
$8.7219 - $0.6975

Stock Levels
1481 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 17.1 mm | 0.675 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/8B

Price Range
$5.1071 - $0.4106

Stock Levels
4638 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 18.2 mm | 0.717 in ; Black

RRC1/2A

Price Range
$1.5765 - $0.129

Stock Levels
6683 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$1.1334 - $0.0926

Stock Levels
27455 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 23.4 mm | 0.920 in ; Red

RRC1-1/4A

Price Range
$3.3347 - $0.2567

Stock Levels
3326 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ; Inside Height - 79.4 mm | 3.125 in ; Black

RRC16E

Price Range
$39.5742 - $14.342

Stock Levels
280 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in ; Inside Height - 40.1 mm | 1.580 in ; Black

RRC2-1/2A

Price Range
$9.6747 - $0.8333

Stock Levels
14995 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in ; Inside Height - 27.4 mm | 1.080 in ; Blue

RRC2A

Price Range
$5.3637 - $0.4128

Stock Levels
23583 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 44.5 mm | 1.750 in ; Black

RRC3-1/2A

Price Range
$17.8833 - $1.3781

Stock Levels
6239 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1219.2 mm | 48.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC48A

Price Range
$490.7597 - $393.3753

Stock Levels
141 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$56.2478 - $4.3377

Stock Levels
856 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Orange

RRC12B

Price Range
$28.4739 - $10.3077

Stock Levels
18 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$13.4322 - $1.0332

Stock Levels
3090 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Orange

RRC8B

Price Range
$57.6239 - $4.7108

Stock Levels
156 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$7.2294 - $0.5784

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ; Inside Height - 61.2 mm | 2.410 in ; Black

RRC10A

Price Range
$19.8456 - $7.2059

Stock Levels
148 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Black

RRC12A

Price Range
$27.7974 - $10.0511

Stock Levels
454 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Blue

RRC5A

Price Range
$41.6963 - $3.1952

Stock Levels
415 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.9 mm | 3.500 in ; Inside Height - 34.1 mm | 1.344 in ; Black

NPS3B

Price Range
$34.9337 - $2.775

Stock Levels
145 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N