A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.4433 - $2.7515 | 3600 In stock |
0.840 in
21.3 mm
|
||
| $0.7215 - $4.5135 | 1481 In stock |
1.315 in
33.4 mm
|
||
| $0.4239 - $2.6552 | 4638 In stock |
0.675 in
17.1 mm
|
||
| $1.0278 - $2.5587 | 242 In stock |
1.660 in
42.2 mm
|
||
| $0.5975 - $3.7412 | 174 In stock |
1.050 in
26.7 mm
|
||
| $3.0846 - $7.7237 | Request the lead time here |
4.500 in
114.3 mm
|
||
| RRC10A | $8.3633 - $20.5403 | Request the lead time here |
10.680 in
271.3 mm
|
|
| $11.7086 - $28.7703 | 601 In stock |
12.600 in
320 mm
|
||
| $2.585 - $6.4685 | Request the lead time here |
4.000 in
101.6 mm
|
||
| $0.096 - $0.5865 | 27455 In stock |
0.516 in
13.1 mm
|
||
| $434.3081 - $507.9363 | 53 In stock |
48.000 in
1219.2 mm
|
||
| $4.7358 - $11.6337 | 678 In stock |
8.670 in
220.2 mm
|
||
| $1.134 - $2.7759 | 3090 In stock |
3.470 in
88.1 mm
|
||
| $4.8441 - $11.9475 | 156 In stock |
8.670 in
220.2 mm
|
||
| $1.4382 - $3.5964 | 755 In stock |
1.900 in
48.3 mm
|
||
| $2.0139 - $5.0447 | 1130 In stock |
2.375 in
60.3 mm
|
||
| $0.1334 - $0.8186 | 9805 In stock |
0.840 in
21.3 mm
|
||
| $0.3129 - $0.7701 | 5340 In stock |
1.910 in
48.5 mm
|
||
| $163.9187 - $191.7141 | 34 In stock |
36.000 in
914.4 mm
|
||
| $1.6535 - $4.0466 | 7295 In stock |
4.500 in
114.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue