Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$2.1825 - $3.395 1373 In stock
1.500 in
0.516 in
$0.4217 - $1.1468 14925 In stock
0.250 in
0.095 in
$4.5936 - $7.1456 1478 In stock
2.250 in
0.328 in
$0.0939 - $0.2555 8265 In stock
0.188 in
0.109 in
0.031 in
$0.0986 - $0.269 29434 In stock
0.250 in
0.156 in
0.063 in
$0.1148 - $1.3568 19968 In stock
0.313 in
0.188 in
0.031 in
$0.1301 - $0.3549 18322 In stock
0.375 in
0.250 in
0.063 in
$0.2093 - $0.5682 21989 In stock
0.469 in
0.378 in
0.078 in
$0.2193 - $0.5982 28563 In stock
0.563 in
0.433 in
0.063 in
$0.2675 - $0.7269 14500 In stock
0.688 in
0.493 in
0.063 in
$0.2628 - $0.713 5718 In stock
0.813 in
0.630 in
0.047 in
$0.5322 - $1.4496 3225 In stock
1.000 in
0.866 in
0.063 in
$1.4424 - $3.1395 10571 In stock
1.250 in
1.000 in
0.125 in
$1.3925 - $2.166 4196 In stock
1.750 in
1.500 in
0.125 in
$0.1542 - $0.4211 13336 In stock
0.250 in
0.063 in
$0.4376 - $1.1964 6997 In stock
0.406 in
0.375 in
$2.1273 - $3.309 6825 In stock
1.750 in
0.250 in
$1.5755 - $2.4506 1302 In stock
0.688 in
0.375 in
$0.3095 - $0.8456 7185 In stock
0.266 in
0.125 in
$1.4175 - $2.2049 16543 In stock
1.625 in
0.075 in
  • of 10
Open Grommet - 38.1 mm | 1.500 in ;

GR3173A

Price Range
$3.395 - $2.1825

Stock Levels
1373 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.094 in
  • Overall Height
    0.752 in
  • Panel Thickness
    0.516 in
  • Colour
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3384A

Price Range
$1.1468 - $0.4217

Stock Levels
14925 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.765 in
  • Overall Height
    0.294 in
  • Panel Thickness
    0.095 in
  • Colour
    Black
Open Grommet - 57.2 mm | 2.250 in ;

GR3405A

Price Range
$7.1456 - $4.5936

Stock Levels
1478 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.719 in
  • Panel Thickness
    0.328 in
  • Colour
    Black
Open Grommet - 2.8 mm | 0.109 in ;

GRO018031A

Price Range
$0.2555 - $0.0939

Stock Levels
8265 In stock
Attributes
  • Compatible Hole Diameter
    0.188 in
  • Hole Diameter
    0.188 in
  • Inside Diameter
    0.109 in
  • Overall Diameter
    0.315 in
  • Overall Height
    0.188 in
Open Grommet - 4 mm | 0.156 in ;

GRO025061A

Price Range
$0.269 - $0.0986

Stock Levels
29434 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Hole Diameter
    0.250 in
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.248 in
Open Grommet - Compatible Hole Diameter 8 mm | 0.313 in ; Inside Diameter 4.8 mm | 0.188 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

GRO031031A

Price Range
$1.3568 - $0.1148

Stock Levels
19968 In stock
Attributes
  • Compatible Hole Diameter
    0.313 in
  • Hole Diameter
    0.313 in
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.433 in
  • Overall Height
    0.188 in
Open Grommet - 6.4 mm | 0.250 in ;

GRO037061A

Price Range
$0.3549 - $0.1301

Stock Levels
18322 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Hole Diameter
    0.375 in
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.599 in
  • Overall Height
    0.250 in
Open Grommet - 9.6 mm | 0.378 in ;

GRO046071A

Price Range
$0.5682 - $0.2093

Stock Levels
21989 In stock
Attributes
  • Compatible Hole Diameter
    0.469 in
  • Hole Diameter
    0.469 in
  • Inside Diameter
    0.378 in
  • Overall Diameter
    0.688 in
  • Overall Height
    0.266 in
Open Grommet - 11 mm | 0.433 in ;

GRO056061A

Price Range
$0.5982 - $0.2193

Stock Levels
28563 In stock
Attributes
  • Compatible Hole Diameter
    0.563 in
  • Hole Diameter
    0.563 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.748 in
  • Overall Height
    0.250 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO068061A

Price Range
$0.7269 - $0.2675

Stock Levels
14500 In stock
Attributes
  • Compatible Hole Diameter
    0.688 in
  • Hole Diameter
    0.688 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.250 in
Open Grommet - 16 mm | 0.630 in ;

GRO081041A

Price Range
$0.713 - $0.2628

Stock Levels
5718 In stock
Attributes
  • Compatible Hole Diameter
    0.813 in
  • Hole Diameter
    0.813 in
  • Inside Diameter
    0.630 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.315 in
Open Grommet - 22 mm | 0.866 in ;

GRO100062A

Price Range
$1.4496 - $0.5322

Stock Levels
3225 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.181 in
  • Overall Height
    0.315 in
Open Grommet - 25.4 mm | 1.000 in ;

GRO125121A

Price Range
$3.1395 - $1.4424

Stock Levels
10571 In stock
Attributes
  • Compatible Hole Diameter
    1.250 in
  • Hole Diameter
    1.250 in
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.500 in
  • Overall Height
    0.359 in
Open Grommet - 38.1 mm | 1.500 in ;

GRO175121A

Price Range
$2.166 - $1.3925

Stock Levels
4196 In stock
Attributes
  • Compatible Hole Diameter
    1.750 in
  • Hole Diameter
    1.750 in
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.375 in
Open Grommet - 6.4 mm | 0.250 in ;

GR3165A

Price Range
$0.4211 - $0.1542

Stock Levels
13336 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.250 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 10.3 mm | 0.406 in ;

GR3183A

Price Range
$1.1964 - $0.4376

Stock Levels
6997 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 44.5 mm | 1.750 in ;

GR3296A

Price Range
$3.309 - $2.1273

Stock Levels
6825 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.500 in
  • Overall Height
    0.531 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3342A

Price Range
$2.4506 - $1.5755

Stock Levels
1302 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 6.8 mm | 0.266 in ;

GR3400A

Price Range
$0.8456 - $0.3095

Stock Levels
7185 In stock
Attributes
  • Inside Diameter
    0.266 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 41.3 mm | 1.625 in ;

GR3409A

Price Range
$2.2049 - $1.4175

Stock Levels
16543 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.100 in
  • Overall Height
    0.260 in
  • Panel Thickness
    0.075 in
  • Colour
    Black