| Quantity | Unit price |
|---|---|
| 1 - 49 | $2.5187 |
| 50 - 999 | $1.2384 |
| 1000 - 1999 | $0.6179 |
| 2000 - 4999 | $0.3921 |
| 5000 - 9999 | $0.2822 |
| 10000 - 29999 | $0.2247 |
| 30000 + | $0.2136 |
| Compatible Hole Diameter | 0.469 in |
|---|---|
| Compatible Hole Diameter | 11.9 mm |
| Hole Diameter | 0.469 in |
| Hole Diameter | 11.9 mm |
| Inside Diameter | 0.378 in |
| Inside Diameter | 9.6 mm |
| Overall Diameter | 0.688 in |
| Overall Diameter | 17.5 mm |
| Overall Height | 6.8 mm |
| Overall Height | 0.266 in |
| Panel Thickness | 0.078 in |
| Panel Thickness | 2 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue