| Quantity | Unit price |
|---|---|
| 25 - 399 | $3.395 |
| 400 - 1999 | $2.4251 |
| 2000 + | $2.1825 |
| Inside Diameter | 1.500 in |
|---|---|
| Inside Diameter | 38.1 mm |
| Overall Diameter | 2.094 in |
| Overall Diameter | 53.2 mm |
| Overall Height | 19.1 mm |
| Overall Height | 0.752 in |
| Panel Thickness | 0.516 in |
| Panel Thickness | 13.1 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue