Menu Search

Open Grommet - 38.1 mm | 1.500 in ;

Standard Grommets - Imperial protects wires and cables passing through panels.
Item code:

GRO175121A

4196 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 999 $2.166
1000 - 4999 $1.5473
5000 + $1.3925
Standard pack: 1000

Order in multiple of 50

Total price:

$108.30

50 x $2.166

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 1.750 in
Hole Diameter 1.750 in
Inside Diameter 1.500 in
Overall Diameter 2.000 in
Overall Height 0.375 in
Panel Thickness 0.125 in
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Type Hole Grommet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us