| Quantity | Unit price |
|---|---|
| 1 - 49 | $1.3109 |
| 50 - 999 | $0.6392 |
| 1000 - 1999 | $0.3197 |
| 2000 - 4999 | $0.204 |
| 5000 - 9999 | $0.1457 |
| 10000 - 29999 | $0.1166 |
| 30000 + | $0.1109 |
| Compatible Hole Diameter | 8 mm |
|---|---|
| Compatible Hole Diameter | 0.313 in |
| Hole Diameter | 0.313 in |
| Hole Diameter | 8 mm |
| Inside Diameter | 0.188 in |
| Inside Diameter | 4.8 mm |
| Overall Diameter | 0.433 in |
| Overall Diameter | 11 mm |
| Overall Height | 0.188 in |
| Overall Height | 4.8 mm |
| Panel Thickness | 0.8 mm |
| Panel Thickness | 0.031 in |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue