| Quantity | Unit price |
|---|---|
| 250 - 1999 | $0.3549 |
| 2000 - 9999 | $0.2535 |
| 10000 - 49999 | $0.1446 |
| 50000 + | $0.1301 |
| Compatible Hole Diameter | 0.375 in |
|---|---|
| Compatible Hole Diameter | 9.5 mm |
| Hole Diameter | 0.375 in |
| Hole Diameter | 9.5 mm |
| Inside Diameter | 0.250 in |
| Inside Diameter | 6.4 mm |
| Overall Diameter | 0.599 in |
| Overall Diameter | 15.2 mm |
| Overall Height | 0.250 in |
| Overall Height | 6.4 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue