| Quantity | Unit price |
|---|---|
| 250 - 1999 | $0.2555 |
| 2000 - 9999 | $0.1824 |
| 10000 - 49999 | $0.1044 |
| 50000 + | $0.0939 |
| Compatible Hole Diameter | 4.8 mm |
|---|---|
| Compatible Hole Diameter | 0.188 in |
| Hole Diameter | 4.8 mm |
| Hole Diameter | 0.188 in |
| Inside Diameter | 2.8 mm |
| Inside Diameter | 0.109 in |
| Overall Diameter | 8 mm |
| Overall Diameter | 0.315 in |
| Overall Height | 0.188 in |
| Overall Height | 4.8 mm |
| Panel Thickness | 0.8 mm |
| Panel Thickness | 0.031 in |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue