| Quantity | Unit price |
|---|---|
| 25 - 899 | $2.2049 |
| 900 - 4499 | $1.5749 |
| 4500 + | $1.4175 |
| Inside Diameter | 41.3 mm |
|---|---|
| Inside Diameter | 1.625 in |
| Overall Diameter | 2.100 in |
| Overall Diameter | 53.3 mm |
| Overall Height | 6.6 mm |
| Overall Height | 0.260 in |
| Panel Thickness | 1.9 mm |
| Panel Thickness | 0.075 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue