| Quantity | Unit price |
|---|---|
| 25 - 999 | $2.4506 |
| 1000 - 4999 | $1.7505 |
| 5000 + | $1.5755 |
| Inside Diameter | 0.688 in |
|---|---|
| Inside Diameter | 17.5 mm |
| Overall Diameter | 1.313 in |
| Overall Diameter | 33.4 mm |
| Overall Height | 0.625 in |
| Overall Height | 15.9 mm |
| Panel Thickness | 0.375 in |
| Panel Thickness | 9.5 mm |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue