Menu Search
ขอใบเสนอราคา

สำหรับสินค้าจำนวนมากและผลิตภัณฑ์สั่งทำพิเศษ เพิ่มลงในรถเข็นแล้วคลิกขอใบเสนอราคาหรือติดต่อเราแล้วเราจะตอบกลับภายใน 1 วันทำการ

ไนลอน หมุดรีเวทถอดได้

 (5 กลุ่มสินค้า)

รายชื่อ ตาราง

Unscrewing Rivets

มีในสต็อก อยู่ระหว่างการผลิต

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed Drive Type

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Snap Latch Rivets

มีในสต็อก อยู่ระหว่างการผลิต

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Push-In Rivets - Snap

มีในสต็อก อยู่ระหว่างการผลิต

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Push-In Rivets - Plastic, Push, Round/Square Hole

มีในสต็อก อยู่ระหว่างการผลิต

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Push-In Rivets - Tough Rivet

มีในสต็อก อยู่ระหว่างการผลิต

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Colour: Black

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)