Menu Search
ขอใบเสนอราคา

สำหรับสินค้าจำนวนมากและผลิตภัณฑ์สั่งทำพิเศษ เพิ่มลงในรถเข็นแล้วคลิกขอใบเสนอราคาหรือติดต่อเราแล้วเราจะตอบกลับภายใน 1 วันทำการ

สังกะสี ขอเกี่ยวลูกเบี้ยวหมุนหนึ่งส่วนสี่รอบ

 (4 กลุ่มสินค้า)

รายชื่อ ตาราง

Quarter Turn Lock

มีในสต็อก อยู่ระหว่างการผลิต

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Handle Turn Cam Latches - L Handle

มีในสต็อก อยู่ระหว่างการผลิต

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Handle Turn Cam Latches - T Handle

มีในสต็อก อยู่ระหว่างการผลิต

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Cam Locks - Cylinder Locking

มีในสต็อก อยู่ระหว่างการผลิต

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)