สำหรับสินค้าจำนวนมากและผลิตภัณฑ์สั่งทำพิเศษ เพิ่มลงในรถเข็นแล้วคลิกขอใบเสนอราคาหรือติดต่อเราแล้วเราจะตอบกลับภายใน 1 วันทำการ
(4 กลุ่มสินค้า)
Round, unthreaded spacers are made from PA ( Polyamide), or Nylon, and can be found in a range of lengths and diameters. These offer physical spacing for your assemblies, as well as providing thermal and electrical insulation between components. Glass filled PA is also available for applications where higher maximum service temperatures are required, as well as improved strength and stiffness.
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options
น่าเสียดายเซสชันของคุณหมดเวลา เนื่องจากไม่มีความเคลื่อนไหว กรุณาเข้าสู่ระบบหรือโหลดหน้าเพื่อดำเนินการต่อ