Menu Search
ขอใบเสนอราคา

สำหรับสินค้าจำนวนมากและผลิตภัณฑ์สั่งทำพิเศษ เพิ่มลงในรถเข็นแล้วคลิกขอใบเสนอราคาหรือติดต่อเราแล้วเราจะตอบกลับภายใน 1 วันทำการ

สแตนเลส คีย์เลส สลักบิดล็อกแบบกด

 (5 กลุ่มสินค้า)

รายชื่อ ตาราง

Quarter Turn Latches - Spring/IP66

มีในสต็อก อยู่ระหว่างการผลิต

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Compression Latches - Adjustable

มีในสต็อก อยู่ระหว่างการผลิต

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Compression Latches - Adjustable/Wing Knob

มีในสต็อก อยู่ระหว่างการผลิต

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Compression Latches - Wing Knob

มีในสต็อก อยู่ระหว่างการผลิต

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)

Fixed Compression Cam Latches

มีในสต็อก อยู่ระหว่างการผลิต

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

{0} ความแตกต่าง (ใช้ตัวกรองแล้ว) {0} ความแตกต่าง (ไม่ได้ใช้ตัวกรอง)