Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 2,4261 kr - 2,4705 kr | 2818 I lager |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 9,5123 kr - 9,7047 kr | 2455 I lager |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| 1,5681 kr - 1,6717 kr | 1933 I lager |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,6783 kr - 0,9337 kr | 2000 I lager |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.11 in
2.8 mm
|
0.28 in
7.1 mm
|
||
| 1,443 kr - 2,0416 kr | 4390 I lager |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 3,3581 kr - 3,3581 kr | 8710 I lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
||
| 0,5079 kr - 0,9175 kr | 40 I lager |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,4828 kr - 1,1176 kr | 434 I lager |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
||
| 1,3707 kr - 1,4522 kr | 364 I lager |
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 4,6452 kr - 4,8375 kr | Fråga angående leveranstidhär |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 3,4473 kr - 3,583 kr | Fråga angående leveranstidhär |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| 1,4941 kr - 1,4941 kr | 17021 I lager |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 4,2616 kr - 4,4381 kr | 253 I lager |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 1,018 kr - 1,2467 kr | 7000 I lager |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.346 in
8.8 mm
|
||
| 2,7188 kr - 2,7188 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 0,608 kr - 0,6206 kr | 3833 I lager |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.248 in
6.3 mm
|
||
| 4,1274 kr - 4,1274 kr | 306 I lager |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 3,2546 kr - 3,2546 kr | 12235 I lager |
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 2,1119 kr - 2,1589 kr | 8996 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 3,8974 kr - 3,8974 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Svart
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm