Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3458 kr - 0,4269 kr | 3664 I lager |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 1,8539 kr - 2,2433 kr | 4757 I lager |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Svart
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,4305 kr - 0,5314 kr | 39321 I lager |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 3,8206 kr - 4,623 kr | Fråga angående leveranstidhär |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Svart
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 0,4323 kr - 0,5337 kr | 1000 I lager |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 0,4242 kr - 0,5236 kr | 998 I lager |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,3476 kr - 0,4292 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,6016 kr - 0,7427 kr | 4088 I lager |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,3828 kr - 0,4725 kr | Fråga angående leveranstidhär |
0.062 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.345 in
8.8 mm
|
||
| 0,5099 kr - 0,6296 kr | 748 I lager |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
| 1,3413 kr - 1,6558 kr | 12500 I lager |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,2845 kr - 0,3514 kr | 14000 I lager |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 0,2522 kr - 0,3113 kr | 396945 I lager |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| 0,4161 kr - 0,5137 kr | 23498 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,434 kr - 0,5359 kr | 1000 I lager |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,434 kr - 0,5359 kr | 3198 I lager |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 1,0574 kr - 1,3054 kr | 581 I lager |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,3828 kr - 0,4725 kr | 11990 I lager |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,3161 kr - 0,3902 kr | 15000 I lager |
0.079 in
2 mm
|
0.315 in
8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,2522 kr - 0,3113 kr | 3998 I lager |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm