Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 2,0267 kr - 3,6836 kr | 21200 I lager |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
||
| 1,8936 kr - 3,1066 kr | 6900 I lager |
0.358 in
9.1 mm
|
|
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
|
||
| 2,7664 kr - 5,0298 kr | 29900 I lager |
0.394 in
10.0 mm
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
|
||
| 5,0594 kr - 8,2549 kr | 6358 I lager |
0.315 in
8.0 mm
|
|
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
||
| 2,1155 kr - 3,8759 kr | 13222 I lager |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
||
| 5,7695 kr - 12,693 kr | 4007 I lager |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 6,0506 kr - 13,2995 kr | 8479 I lager |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 11,2284 kr - 43,7007 kr | 256 I lager |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 11,2284 kr - 43,7007 kr | Fråga angående leveranstidhär |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| 25,46 kr - 52,0592 kr | 70 I lager |
1.339 in
34.0 mm
|
|
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
|
||
| 18,1223 kr - 54,7961 kr | Fråga angående leveranstidhär |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 20,0603 kr - 48,9081 kr | 1104 I lager |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 1,79 kr - 3,2842 kr | 15975 I lager |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| 10,1633 kr - 17,9152 kr | 56 I lager |
0.669 in
17.0 mm
|
|
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
|
||
| 6,0506 kr - 9,8082 kr | 6000 I lager |
0.787 in
20.0 mm
|
|
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
|
||
| 6,5536 kr - 10,3112 kr | 2212 I lager |
0.866 in
22.0 mm
|
|
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
| 2,9439 kr - 7,2341 kr | 14884 I lager |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| 6,0062 kr - 13,2552 kr | 3753 I lager |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 5,7695 kr - 12,693 kr | 44 I lager |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 6,0506 kr - 13,2995 kr | 5758 I lager |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm