Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 12,2048 kr - 47,4731 kr | Fråga angående leveranstidhär |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| 34,1588 kr - 61,4828 kr | 750 I lager |
1.535 in
39.0 mm
|
|
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
|
||
| 6,0506 kr - 9,8082 kr | 6000 I lager |
0.787 in
20.0 mm
|
|
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
|
||
| 6,5536 kr - 10,3112 kr | 2212 I lager |
0.866 in
22.0 mm
|
|
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
| 78,3625 kr - 114,4149 kr | 50 I lager |
1.969 in
50.0 mm
|
|
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|
||
| 1,5681 kr - 2,8552 kr | 25532 I lager |
0.287 in
7.3 mm
|
|
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
|
||
| 18,1223 kr - 54,7961 kr | Fråga angående leveranstidhär |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 20,0603 kr - 48,9081 kr | 420 I lager |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 1,8344 kr - 3,3581 kr | Fråga angående leveranstidhär |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| 6,1985 kr - 9,7638 kr | 2314 I lager |
0.394 in
10.0 mm
|
|
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
|
||
| 14,6014 kr - 23,8623 kr | 80 I lager |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Ja
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
|
||
| 4,7044 kr - 7,6483 kr | 9400 I lager |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 5,5772 kr - 9,0981 kr | 200 I lager |
0.394 in
10.0 mm
|
|
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
|
||
| 2,2782 kr - 4,157 kr | 89200 I lager |
0.433 in
11.0 mm
|
|
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
|
||
| 22,9155 kr - 37,4726 kr | 98 I lager |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| 49,9733 kr - 81,8095 kr | 208 I lager |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Ja
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
| 3,2546 kr - 6,4944 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 3,5801 kr - 5,8583 kr | 195 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 4,083 kr - 6,6423 kr | 246 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| 4,5269 kr - 7,4264 kr | 146 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm