Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 3,8907 kr - 6,3317 kr | 15100 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 3,5652 kr - 6,4796 kr | 21900 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 3,0327 kr - 5,5328 kr | 4300 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 3,5652 kr - 6,4796 kr | 16800 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 3,8907 kr - 6,3317 kr | 16400 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 6,6423 kr - 13,2847 kr | 608 I lager |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 8,2401 kr - 16,4654 kr | 186 I lager |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 3,8315 kr - 6,9826 kr | 21300 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 4,2162 kr - 6,8643 kr | 11400 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| 14,5866 kr - 29,1585 kr | 250 I lager |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
||
| 27,8566 kr - 55,6837 kr | 60 I lager |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Ja
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 3,0327 kr - 5,5328 kr | 30790 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 2,2782 kr - 4,157 kr | Fråga angående leveranstidhär |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,7664 kr - 5,0298 kr | 9997 I lager |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,9439 kr - 7,2341 kr | 14884 I lager |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| 6,0062 kr - 13,2552 kr | 3753 I lager |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 5,7695 kr - 12,693 kr | 44 I lager |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 6,0506 kr - 13,2995 kr | 5758 I lager |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 11,2284 kr - 43,7007 kr | 7380 I lager |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 24,9422 kr - 51,0088 kr | 200 I lager |
1.102 in
28.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm