Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1923 - $2.4954 | 3868 In stock |
0.877 in
22.3 mm
|
1.290 in
32.8 mm
|
||
| $2.252 - $28.18 | Request the lead time here |
|
|
||
| $0.1181 - $1.4749 | 12500 In stock |
|
|
||
| $0.2486 - $3.0996 | 39850 In stock |
|
|
||
| $0.4961 - $6.1733 | 9394 In stock |
|
|
||
| $0.7967 - $9.9798 | Request the lead time here |
|
|
||
| $3.7426 - $46.7635 | 912 In stock |
|
|
||
| $0.2242 - $2.8021 | 36120 In stock |
|
|
||
| $0.6882 - $8.6044 | 12000 In stock |
|
|
||
| $1.9418 - $24.2455 | 1914 In stock |
|
|
||
| $0.5054 - $6.3337 | 3856 In stock |
|
|
||
| $1.0717 - $13.4024 | 10322 In stock |
|
|
||
| $2.7449 - $34.2892 | 4000 In stock |
|
|
||
| $4.9583 - $61.8286 | 67 In stock |
|
|
||
| $0.2992 - $3.7108 | Request the lead time here |
|
|
||
| $0.3235 - $4.0625 | 20442 In stock |
|
|
||
| $0.6847 - $8.5405 | 11000 In stock |
|
|
||
| $2.9652 - $37.0397 | 1791 In stock |
|
|
||
| $3.6464 - $45.8996 | Request the lead time here |
|
|
||
| $0.2635 - $3.2947 | 25600 In stock |