Menu Search

Standard Flexible End Cap - Inside Diameter - 73 mm | 2.875 in ; Inside Height - 25.4 mm | 1.000 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C474A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 $45.8996
30 - 59 $22.9662
60 - 299 $9.1802
300 - 2999 $4.0943
3000 - 5999 $3.9026
6000 + $3.6464
Standard pack: 300

Order any quantity

Total price:

$45.90

1 x $45.8996

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us