Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2187 - $2.8919 2901 In stock
0.882 in
$0.2174 - $2.8686 8785 In stock
0.969 in
$0.2636 - $3.4982 4000 In stock
1.043 in
$0.3758 - $4.9907 8956 In stock
1.142 in
$0.3731 - $4.9437 4000 In stock
1.319 in
$0.5435 - $7.1828 1261 In stock
1.437 in
$0.7115 - $9.4215 180 In stock
1.665 in
$0.723 - $9.5612 3706 In stock
2.028 in
$1.3644 - $18.0731 750 In stock
2.283 in
$3.708 - $48.9953 800 In stock
3.181 in
$5.2472 - $14.7617 50 In stock
4.350 in
$0.0581 - $0.7652 870 In stock
0.181 in
$0.0969 - $1.2804 16139 In stock
0.331 in
$0.083 - $1.0964 10421 In stock
0.366 in
$0.4595 - $6.1101 2300 In stock
0.421 in
$0.1754 - $2.3181 11449 In stock
0.504 in
$0.1884 - $2.4954 86452 In stock
0.591 in
$0.195 - $2.5887 8575 In stock
0.724 in
$0.4713 - $6.2265 61619 In stock
0.807 in
$0.2103 - $2.775 12324 In stock
0.854 in
  • of 5
Push-In Plug - ; Fitting Diameter 22.4 mm | 0.882 in ; Fitting Height 9 mm | 0.354 in

BP1086A

Price Range
$2.8919 - $0.2187

Stock Levels
2901 In stock
Attributes
  • Fitting Diameter
    0.882 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 24.6 mm | 0.969 in ; Fitting Height 9 mm | 0.354 in

BP1094A

Price Range
$2.8686 - $0.2174

Stock Levels
8785 In stock
Attributes
  • Fitting Diameter
    0.969 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 26.5 mm | 1.043 in ; Fitting Height 9 mm | 0.354 in

BP1102A

Price Range
$3.4982 - $0.2636

Stock Levels
4000 In stock
Attributes
  • Fitting Diameter
    1.043 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 29 mm | 1.142 in ; Fitting Height 12 mm | 0.472 in

BP1110A

Price Range
$4.9907 - $0.3758

Stock Levels
8956 In stock
Attributes
  • Fitting Diameter
    1.142 in
  • Flange Diameter
    1.417 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ; Fitting Height 12 mm | 0.472 in

BP1118A

Price Range
$4.9437 - $0.3731

Stock Levels
4000 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Flange Diameter
    1.417 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 36.5 mm | 1.437 in ; Fitting Height 15 mm | 0.591 in

BP1126A

Price Range
$7.1828 - $0.5435

Stock Levels
1261 In stock
Attributes
  • Fitting Diameter
    1.437 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 42.3 mm | 1.665 in ; Fitting Height 15 mm | 0.591 in

BP1136A

Price Range
$9.4215 - $0.7115

Stock Levels
180 In stock
Attributes
  • Fitting Diameter
    1.665 in
  • Flange Diameter
    1.890 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 51.5 mm | 2.028 in ; Fitting Height 18 mm | 0.709 in

BP1144A

Price Range
$9.5612 - $0.723

Stock Levels
3706 In stock
Attributes
  • Fitting Diameter
    2.028 in
  • Flange Diameter
    2.165 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 58 mm | 2.283 in ; Fitting Height 18 mm | 0.709 in

BP1152A

Price Range
$18.0731 - $1.3644

Stock Levels
750 In stock
Attributes
  • Fitting Diameter
    2.283 in
  • Flange Diameter
    2.520 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 80.8 mm | 3.181 in ; Fitting Height 17.4 mm | 0.685 in

BP1160A

Price Range
$48.9953 - $3.708

Stock Levels
800 In stock
Attributes
  • Fitting Diameter
    3.181 in
  • Flange Diameter
    3.642 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 110.5 mm | 4.350 in ; Fitting Height 18 mm | 0.709 in

BP1168A

Price Range
$14.7617 - $5.2472

Stock Levels
50 In stock
Attributes
  • Fitting Diameter
    4.350 in
  • Flange Diameter
    5.118 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 4.6 mm | 0.181 in ; Fitting Height 5 mm | 0.197 in

BP1010A

Price Range
$0.7652 - $0.0581

Stock Levels
870 In stock
Attributes
  • Fitting Diameter
    0.181 in
  • Flange Diameter
    0.276 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 8.4 mm | 0.331 in ; Fitting Height 6 mm | 0.236 in

BP1020A

Price Range
$1.2804 - $0.0969

Stock Levels
16139 In stock
Attributes
  • Fitting Diameter
    0.331 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 6.8 mm | 0.268 in

BP1028A

Price Range
$1.0964 - $0.083

Stock Levels
10421 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ; Fitting Height 9 mm | 0.354 in

BP1036A

Price Range
$6.1101 - $0.4595

Stock Levels
2300 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.583 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 12.8 mm | 0.504 in ; Fitting Height 7.8 mm | 0.307 in

BP1044A

Price Range
$2.3181 - $0.1754

Stock Levels
11449 In stock
Attributes
  • Fitting Diameter
    0.504 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 15 mm | 0.591 in ; Fitting Height 7 mm | 0.276 in

BP1056A

Price Range
$2.4954 - $0.1884

Stock Levels
86452 In stock
Attributes
  • Fitting Diameter
    0.591 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 18.4 mm | 0.724 in ; Fitting Height 8 mm | 0.315 in

BP1066A

Price Range
$2.5887 - $0.195

Stock Levels
8575 In stock
Attributes
  • Fitting Diameter
    0.724 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ; Fitting Height 9 mm | 0.354 in

BP1076A

Price Range
$6.2265 - $0.4713

Stock Levels
61619 In stock
Attributes
  • Fitting Diameter
    0.807 in
  • Flange Diameter
    1.004 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 21.7 mm | 0.854 in ; Fitting Height 8 mm | 0.315 in

BP1084A

Price Range
$2.775 - $0.2103

Stock Levels
12324 In stock
Attributes
  • Fitting Diameter
    0.854 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene