| Quantity | Unit price |
|---|---|
| 100 - 1999 | $0.5516 |
| 2000 - 9999 | $0.2258 |
| 10000 - 49999 | $0.1004 |
| 50000 + | $0.0902 |
| Fitting Diameter | 8.4 mm |
|---|---|
| Fitting Diameter | 0.331 in |
| Flange Diameter | 0.551 in |
| Flange Diameter | 14 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue