Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1748 - $2.3133 7602 In stock
0.807 in
$0.2187 - $2.8919 2901 In stock
0.882 in
$0.9096 - $12.0332 100 In stock
1.319 in
$0.6717 - $8.8619 500 In stock
1.480 in
$0.9051 - $11.9633 494 In stock
1.705 in
$1.4016 - $18.5628 100 In stock
2.067 in
$4.2443 - $11.8935 195 In stock
3.346 in
$6.7629 - $89.4092 500 In stock
4.398 in
$0.4713 - $6.2265 61619 In stock
0.807 in
$0.0798 - $1.0542 1605 In stock
0.484 in
$0.2661 - $3.5213 44802 In stock
0.701 in
$0.2751 - $3.6381 2770 In stock
0.791 in
$0.1703 - $2.2527 58025 In stock
0.835 in
$0.2127 - $2.8218 58895 In stock
0.921 in
$0.4316 - $5.7135 250 In stock
0.984 in
$0.5343 - $7.0427 4830 In stock
1.083 in
$0.5226 - $6.9263 5475 In stock
1.370 in
$0.455 - $6.0167 3962 In stock
1.512 in
$0.6623 - $8.7452 2233 In stock
1.811 in
BP1024A $0.294 - $3.8711 1000 In stock
0.366 in
  • of 5
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ; Fitting Height 10.7 mm | 0.421 in

BP1078A

Price Range
$2.3133 - $0.1748

Stock Levels
7602 In stock
Attributes
  • Fitting Diameter
    0.807 in
  • Flange Diameter
    1.181 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 22.4 mm | 0.882 in ; Fitting Height 9 mm | 0.354 in

BP1086A

Price Range
$2.8919 - $0.2187

Stock Levels
2901 In stock
Attributes
  • Fitting Diameter
    0.882 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ; Fitting Height 12 mm | 0.472 in

BP1120A

Price Range
$12.0332 - $0.9096

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Flange Diameter
    1.614 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 37.6 mm | 1.480 in ; Fitting Height 12 mm | 0.472 in

BP1128A

Price Range
$8.8619 - $0.6717

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    1.480 in
  • Flange Diameter
    1.591 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 43.3 mm | 1.705 in ; Fitting Height 15 mm | 0.591 in

BP1138A

Price Range
$11.9633 - $0.9051

Stock Levels
494 In stock
Attributes
  • Fitting Diameter
    1.705 in
  • Flange Diameter
    1.988 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 52.5 mm | 2.067 in ; Fitting Height 14 mm | 0.551 in

BP1146A

Price Range
$18.5628 - $1.4016

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    2.067 in
  • Flange Diameter
    2.362 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ; Fitting Height 18 mm | 0.709 in

BP1162A

Price Range
$11.8935 - $4.2443

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 111.7 mm | 4.398 in ; Fitting Height 17.4 mm | 0.685 in

BP1170A

Price Range
$89.4092 - $6.7629

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    4.398 in
  • Flange Diameter
    4.843 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ; Fitting Height 9 mm | 0.354 in

BP1076A

Price Range
$6.2265 - $0.4713

Stock Levels
61619 In stock
Attributes
  • Fitting Diameter
    0.807 in
  • Flange Diameter
    1.004 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ; Fitting Height 7 mm | 0.276 in

BP1042A

Price Range
$1.0542 - $0.0798

Stock Levels
1605 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ; Fitting Height 9 mm | 0.354 in

BP1064A

Price Range
$3.5213 - $0.2661

Stock Levels
44802 In stock
Attributes
  • Fitting Diameter
    0.701 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ; Fitting Height 9 mm | 0.354 in

BP1074A

Price Range
$3.6381 - $0.2751

Stock Levels
2770 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 21.2 mm | 0.835 in ; Fitting Height 7.5 mm | 0.295 in

BP1082A

Price Range
$2.2527 - $0.1703

Stock Levels
58025 In stock
Attributes
  • Fitting Diameter
    0.835 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 3 mm | 0.118 in

BP1090A

Price Range
$2.8218 - $0.2127

Stock Levels
58895 In stock
Attributes
  • Fitting Diameter
    0.921 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 25 mm | 0.984 in ; Fitting Height 13 mm | 0.512 in

BP1098A

Price Range
$5.7135 - $0.4316

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    0.984 in
  • Flange Diameter
    1.260 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ; Fitting Height 12 mm | 0.472 in

BP1106A

Price Range
$7.0427 - $0.5343

Stock Levels
4830 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.370 in ; Fitting Height 15 mm | 0.591 in

BP1122A

Price Range
$6.9263 - $0.5226

Stock Levels
5475 In stock
Attributes
  • Fitting Diameter
    1.370 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 38.4 mm | 1.512 in ; Fitting Height 15 mm | 0.591 in

BP1130A

Price Range
$6.0167 - $0.455

Stock Levels
3962 In stock
Attributes
  • Fitting Diameter
    1.512 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 46 mm | 1.811 in ; Fitting Height 18 mm | 0.709 in

BP1140A

Price Range
$8.7452 - $0.6623

Stock Levels
2233 In stock
Attributes
  • Fitting Diameter
    1.811 in
  • Flange Diameter
    2.165 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 9 mm | 0.354 in

BP1024A

Price Range
$3.8711 - $0.294

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene