Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1814 - $2.402 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.2822 - $3.7314 | 2000 In stock |
0.102 in
2.6 mm
|
||
| $0.0581 - $0.7652 | 870 In stock |
0.181 in
4.6 mm
|
||
| $0.0969 - $1.2804 | 16139 In stock |
0.331 in
8.4 mm
|
||
| $0.083 - $1.0964 | 10421 In stock |
0.366 in
9.3 mm
|
||
| $0.1907 - $2.5187 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0906 - $1.1957 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.1007 - $1.3293 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.0855 - $1.1289 | 252 In stock |
0.366 in
9.3 mm
|
||
| $0.4944 - $6.5531 | 4370 In stock |
0.945 in
24 mm
|
||
| $0.225 - $2.985 | 8663 In stock |
1.004 in
25.5 mm
|
||
| $0.6017 - $7.9523 | 400 In stock |
1.126 in
28.6 mm
|
||
| $0.5343 - $7.0427 | 58 In stock |
1.283 in
32.6 mm
|
||
| $0.4572 - $6.0401 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $0.1983 - $2.612 | 448 In stock |
0.669 in
17 mm
|
||
| $0.1482 - $1.9614 | 25507 In stock |
0.571 in
14.5 mm
|
||
| $0.2174 - $2.8686 | 8785 In stock |
0.969 in
24.6 mm
|
||
| $0.4037 - $5.3405 | 3900 In stock |
1.201 in
30.5 mm
|
||
| $0.7115 - $9.4215 | 180 In stock |
1.665 in
42.3 mm
|
||
| $0.723 - $9.5612 | 3706 In stock |
2.028 in
51.5 mm