Quantity | Unit price |
---|---|
1 - 124 | $2.7021 |
125 - 249 | $1.3559 |
250 - 499 | $0.5427 |
500 - 3999 | $0.2408 |
4000 - 7999 | $0.2294 |
8000 - 11999 | $0.2171 |
12000 + | $0.2048 |
Fitting Diameter | 21.7 mm |
---|---|
Fitting Diameter | 0.854 in |
Fitting Height | 8 mm |
Fitting Height | 0.315 in |
Flange Diameter | 25 mm |
Flange Diameter | 0.984 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue