Quantity | Unit price |
---|---|
1 - 124 | $2.5887 |
125 - 499 | $1.2896 |
500 - 2499 | $0.2294 |
2500 - 4999 | $0.218 |
5000 - 7499 | $0.2064 |
7500 + | $0.195 |
Fitting Diameter | 18.4 mm |
---|---|
Fitting Diameter | 0.724 in |
Flange Diameter | 25 mm |
Flange Diameter | 0.984 in |
Colour | Natural |
Fitting Style | Quick Fit |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue