| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.3944 |
| 500 - 3999 | $0.5705 |
| 4000 - 19999 | $0.2535 |
| 20000 + | $0.2282 |
| Fitting Diameter | 0.882 in |
|---|---|
| Fitting Diameter | 22.4 mm |
| Flange Diameter | 1.102 in |
| Flange Diameter | 28 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue