| Quantity | Unit price |
|---|---|
| 25 - 499 | $2.5827 |
| 500 - 2999 | $1.0307 |
| 3000 - 14999 | $0.4587 |
| 15000 + | $0.413 |
| Fitting Diameter | 29 mm |
|---|---|
| Fitting Diameter | 1.142 in |
| Flange Diameter | 1.417 in |
| Flange Diameter | 36 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue