Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.4433 - $2.7515 3600 In stock
0.840 in
$0.7215 - $4.5135 1481 In stock
1.315 in
$0.4239 - $2.6552 4638 In stock
0.675 in
$1.0278 - $2.5587 242 In stock
1.660 in
$0.5975 - $3.7412 174 In stock
1.050 in
$3.0846 - $7.7237 Request the lead time here
4.500 in
RRC10A $8.3633 - $20.5403 Request the lead time here
10.680 in
$11.7086 - $28.7703 601 In stock
12.600 in
$2.585 - $6.4685 Request the lead time here
4.000 in
$0.096 - $0.5865 27455 In stock
0.516 in
$434.3081 - $507.9363 53 In stock
48.000 in
$4.7358 - $11.6337 678 In stock
8.670 in
$1.134 - $2.7759 3090 In stock
3.470 in
$4.8441 - $11.9475 156 In stock
8.670 in
$1.4382 - $3.5964 755 In stock
1.900 in
$2.0139 - $5.0447 1130 In stock
2.375 in
$0.1334 - $0.8186 9805 In stock
0.840 in
$0.3129 - $0.7701 5340 In stock
1.910 in
$163.9187 - $191.7141 34 In stock
36.000 in
$1.6535 - $4.0466 7295 In stock
4.500 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$2.7515 - $0.4433

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 33.4 mm | 1.315 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1B

Price Range
$4.5135 - $0.7215

Stock Levels
1481 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 17.1 mm | 0.675 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/8B

Price Range
$2.6552 - $0.4239

Stock Levels
4638 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/4B

Price Range
$2.5587 - $1.0278

Stock Levels
242 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.7 mm | 1.050 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/4B

Price Range
$3.7412 - $0.5975

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS4B

Price Range
$7.7237 - $3.0846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ; Inside Height - 61.2 mm | 2.410 in ; Black

RRC10A

Price Range
$20.5403 - $8.3633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in ; Inside Height - 66.5 mm | 2.620 in ; Black

RRC12A

Price Range
$28.7703 - $11.7086

Stock Levels
601 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS3-1/2B

Price Range
$6.4685 - $2.585

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$0.5865 - $0.096

Stock Levels
27455 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1219.2 mm | 48.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC48A

Price Range
$507.9363 - $434.3081

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$11.6337 - $4.7358

Stock Levels
678 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$2.7759 - $1.134

Stock Levels
3090 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Orange

RRC8B

Price Range
$11.9475 - $4.8441

Stock Levels
156 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 48.3 mm | 1.900 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/2B

Price Range
$3.5964 - $1.4382

Stock Levels
755 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.375 in ; Inside Height - 34.9 mm | 1.375 in ; Black

NPS2B

Price Range
$5.0447 - $2.0139

Stock Levels
1130 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 18.2 mm | 0.717 in ; Black

RRC1/2A

Price Range
$0.8186 - $0.1334

Stock Levels
9805 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$0.7701 - $0.3129

Stock Levels
5340 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 914.4 mm | 36.000 in ; Inside Height - 77.2 mm | 3.040 in ; Black

RRC36A

Price Range
$191.7141 - $163.9187

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 47.5 mm | 1.870 in ; Blue

RRC4A

Price Range
$4.0466 - $1.6535

Stock Levels
7295 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N