Menu Search

Grommets - Standard/TPE

In stock

Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$1.5176 - $2.3606 756 In stock
1.500 in
0.125 in
$1.1139 - $1.7328 5344 In stock
1.000 in
0.250 in
$0.8262 - $1.2852 1756 In stock
0.875 in
0.125 in
$0.108 - $0.2943 26835 In stock
0.188 in
0.063 in
$1.7015 - $4.64 2198 In stock
0.563 in
0.375 in
$2.1825 - $3.395 1773 In stock
1.500 in
0.516 in
$4.5936 - $7.1456 1478 In stock
2.250 in
0.328 in
$0.0939 - $0.2555 8265 In stock
0.188 in
0.109 in
0.031 in
$0.0986 - $0.269 29434 In stock
0.250 in
0.156 in
0.063 in
$0.1148 - $1.3568 19968 In stock
0.313 in
0.188 in
0.031 in
$0.1815 - $0.4934 79603 In stock
0.281 in
0.188 in
0.094 in
$1.5755 - $2.4506 1302 In stock
0.688 in
0.375 in
$0.3095 - $0.8456 7185 In stock
0.266 in
0.125 in
$0.2129 - $0.5781 464812 In stock
0.500 in
0.315 in
0.118 in
$0.2783 - $0.7536 20648 In stock
0.625 in
0.493 in
0.047 in
$0.2454 - $0.669 11672 In stock
0.750 in
0.629 in
0.063 in
$0.5322 - $1.4496 10202 In stock
1.000 in
0.728 in
0.047 in
$1.0515 - $2.291 4933 In stock
1.250 in
1.000 in
0.031 in
$0.1301 - $0.3549 25170 In stock
0.375 in
0.250 in
0.063 in
$0.2129 - $0.5781 18993 In stock
0.500 in
0.375 in
0.063 in
  • of 10
Open Grommet - 38.1 mm | 1.500 in ;

GR3163A

Price Range
$2.3606 - $1.5176

Stock Levels
756 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.125 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 25.4 mm | 1.000 in ;

GR3119A

Price Range
$1.7328 - $1.1139

Stock Levels
5344 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.250 in
  • Colour
    Black
Open Grommet - 22.2 mm | 0.875 in ;

GR3160A

Price Range
$1.2852 - $0.8262

Stock Levels
1756 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Overall Diameter
    1.625 in
  • Overall Height
    0.500 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 4.8 mm | 0.188 in ;

GR3081A

Price Range
$0.2943 - $0.108

Stock Levels
26835 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.438 in
  • Overall Height
    0.188 in
  • Panel Thickness
    0.063 in
  • Colour
    Black
Open Grommet - 14.3 mm | 0.563 in ;

GR3101A

Price Range
$4.64 - $1.7015

Stock Levels
2198 In stock
Attributes
  • Inside Diameter
    0.563 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 38.1 mm | 1.500 in ;

GR3173A

Price Range
$3.395 - $2.1825

Stock Levels
1773 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Overall Diameter
    2.094 in
  • Overall Height
    0.752 in
  • Panel Thickness
    0.516 in
  • Colour
    Black
Open Grommet - 57.2 mm | 2.250 in ;

GR3405A

Price Range
$7.1456 - $4.5936

Stock Levels
1478 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.719 in
  • Panel Thickness
    0.328 in
  • Colour
    Black
Open Grommet - 2.8 mm | 0.109 in ;

GRO018031A

Price Range
$0.2555 - $0.0939

Stock Levels
8265 In stock
Attributes
  • Compatible Hole Diameter
    0.188 in
  • Hole Diameter
    0.188 in
  • Inside Diameter
    0.109 in
  • Overall Diameter
    0.315 in
  • Overall Height
    0.188 in
Open Grommet - 4 mm | 0.156 in ;

GRO025061A

Price Range
$0.269 - $0.0986

Stock Levels
29434 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Hole Diameter
    0.250 in
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.248 in
Open Grommet - Compatible Hole Diameter 8 mm | 0.313 in ; Inside Diameter 4.8 mm | 0.188 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

GRO031031A

Price Range
$1.3568 - $0.1148

Stock Levels
19968 In stock
Attributes
  • Compatible Hole Diameter
    0.313 in
  • Hole Diameter
    0.313 in
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.433 in
  • Overall Height
    0.188 in
Open Grommet - 4.8 mm | 0.188 in ;

GRO028091A

Price Range
$0.4934 - $0.1815

Stock Levels
79603 In stock
Attributes
  • Compatible Hole Diameter
    0.281 in
  • Hole Diameter
    0.281 in
  • Inside Diameter
    0.188 in
  • Overall Diameter
    0.438 in
  • Overall Height
    0.281 in
Open Grommet - 17.5 mm | 0.688 in ;

GR3342A

Price Range
$2.4506 - $1.5755

Stock Levels
1302 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Colour
    Black
Open Grommet - 6.8 mm | 0.266 in ;

GR3400A

Price Range
$0.8456 - $0.3095

Stock Levels
7185 In stock
Attributes
  • Inside Diameter
    0.266 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.125 in
  • Colour
    Black
Open Grommet - 8 mm | 0.315 in ;

GRO050121A

Price Range
$0.5781 - $0.2129

Stock Levels
464812 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Hole Diameter
    0.500 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.630 in
  • Overall Height
    0.315 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO062041A

Price Range
$0.7536 - $0.2783

Stock Levels
20648 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Hole Diameter
    0.625 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.807 in
  • Overall Height
    0.276 in
Open Grommet - 16 mm | 0.629 in ;

GRO075061A

Price Range
$0.669 - $0.2454

Stock Levels
11672 In stock
Attributes
  • Compatible Hole Diameter
    0.750 in
  • Hole Diameter
    0.750 in
  • Inside Diameter
    0.629 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.216 in
Open Grommet - 18.5 mm | 0.728 in ;

GRO100041A

Price Range
$1.4496 - $0.5322

Stock Levels
10202 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.728 in
  • Overall Diameter
    1.236 in
  • Overall Height
    0.297 in
Open Grommet - 25.4 mm | 1.000 in ;

GRO125031A

Price Range
$2.291 - $1.0515

Stock Levels
4933 In stock
Attributes
  • Compatible Hole Diameter
    1.250 in
  • Hole Diameter
    1.250 in
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.250 in
Open Grommet - 6.4 mm | 0.250 in ;

GRO037091A

Price Range
$0.3549 - $0.1301

Stock Levels
25170 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Hole Diameter
    0.375 in
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.599 in
  • Overall Height
    0.276 in
Open Grommet - 9.5 mm | 0.375 in ;

GRO050061A

Price Range
$0.5781 - $0.2129

Stock Levels
18993 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Hole Diameter
    0.500 in
  • Inside Diameter
    0.375 in
  • Overall Diameter
    0.669 in
  • Overall Height
    0.276 in