Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 1999 | $0.5781 |
| 2000 - 9999 | $0.413 |
| 10000 - 49999 | $0.2364 |
| 50000 + | $0.2129 |
| Compatible Hole Diameter | 0.500 in |
|---|---|
| Compatible Hole Diameter | 12.7 mm |
| Hole Diameter | 0.500 in |
| Hole Diameter | 12.7 mm |
| Inside Diameter | 8 mm |
| Inside Diameter | 0.315 in |
| Overall Diameter | 16 mm |
| Overall Diameter | 0.630 in |
| Overall Height | 0.315 in |
| Overall Height | 8 mm |
| Panel Thickness | 0.118 in |
| Panel Thickness | 3 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue