Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,4734 kr - 1,8936 kr | 19193 I lager |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 1,6717 kr - 2,1746 kr | Fråga angående leveranstidhär |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 2,7999 kr - 2,9154 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Svart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 2,2486 kr - 2,9143 kr | 5956 I lager |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm
|
||
| 0,4511 kr - 0,5571 kr | 3 I lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,3404 kr - 0,4203 kr | 2000 I lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,4116 kr - 0,5081 kr | 6000 I lager |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,3458 kr - 0,4269 kr | 10958 I lager |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,4305 kr - 0,5314 kr | 10482 I lager |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,4431 kr - 0,547 kr | Fråga angående leveranstidhär |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,4431 kr - 0,547 kr | 68995 I lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,462 kr - 0,5704 kr | 10000 I lager |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,4548 kr - 0,5614 kr | 686 I lager |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,426 kr - 0,5259 kr | 35758 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,4233 kr - 0,5226 kr | 999 I lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,4431 kr - 0,547 kr | 495 I lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,4367 kr - 0,5392 kr | 14480 I lager |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,398 kr - 0,4914 kr | 1000 I lager |
0.047 in
1.2 mm
|
0.145 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,3945 kr - 0,487 kr | 2000 I lager |
0.047 in
1.2 mm
|
0.170 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.290 in
7.4 mm
|
||
| 1,0163 kr - 1,2547 kr | 36998 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm