Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,6717 kr - 2,1649 kr | 14964 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 1,0473 kr - 1,1139 kr | 3464 I lager |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 2,1119 kr - 2,1589 kr | 8996 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 1,6717 kr - 2,1254 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 2,8827 kr - 3,0647 kr | 5199 I lager |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 1,6717 kr - 2,1649 kr | 7202 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 3,013 kr - 3,1487 kr | 21 I lager |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 1,6717 kr - 2,2433 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 2,0718 kr - 2,1713 kr | 27000 I lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,0651 kr - 1,4793 kr | 20492 I lager |
0.079 in
2.0 mm
|
0.256 in
6.5 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 1,145 kr - 1,4793 kr | 781 I lager |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Svart
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 1,0651 kr - 1,6864 kr | 29000 I lager |
0.039 in
1.0 mm
|
0.311 in
7.9 mm
|
Svart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,6783 kr - 0,9337 kr | 2000 I lager |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.11 in
2.8 mm
|
0.28 in
7.1 mm
|
||
| 1,443 kr - 2,0416 kr | 4390 I lager |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 3,5505 kr - 3,5505 kr | 2074 I lager |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 13,5215 kr - 13,5215 kr | Fråga angående leveranstidhär |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 2,0415 kr - 2,648 kr | 31836 I lager |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.567 in
14.4 mm
|
||
| 0,716 kr - 0,9985 kr | 20334 I lager |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 2,2338 kr - 4,0682 kr | Fråga angående leveranstidhär |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Svart
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,716 kr - 0,9985 kr | 236 I lager |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm