Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.311 in
7.9 mm
|
|||
| 0,2375 € - 0,2375 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.374 in
9.5 mm
|
||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
|||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
|||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
|||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.063 in
1.6 mm
|
||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
|||
| 8000 Na sklade |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| Požiadajte o dodací termin tu |
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
|||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|||
| 0,1637 € - 0,1637 € | Požiadajte o dodací termin tu |
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||
| Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
|||
| 310 Na sklade |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
|||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku