Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
| 0,2375 € - 0,2375 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.374 in
9.5 mm
|
||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.063 in
1.6 mm
|
||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
| 0,4437 € - 0,4437 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| 0,6571 € - 1,0334 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
||
| 0,7353 € - 1,1619 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| 0,8135 € - 1,4307 € | 10 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| 0,8889 € - 1,4038 € | 500 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
| 0,9956 € - 1,568 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
| 0,0821 € - 0,0821 € | 4000 Na sklade |
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||
| 0,2161 € - 0,2161 € | Požiadajte o dodací termin tu |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1198 € - 0,1678 € | 97000 Na sklade |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0857 € - 0,1198 € | 5000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1111 € - 0,155 € | 6450 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1835 € - 0,1835 € | Požiadajte o dodací termin tu |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| 0,4224 € - 0,4224 € | 9000 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0711 € - 0,0711 € | 6000 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1522 € - 0,2119 € | 20349 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku