Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0929 € - 0,1126 € | 280 Na sklade |
|
|
|
||
| 0,1272 € - 0,157 € | Požiadajte o dodací termin tu |
0.327 in
8.3 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0476 € - 0,0634 € | 67500 Na sklade |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| 0,0542 € - 0,0542 € | 34000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0863 € - 0,1066 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0303 € - 0,0374 € | Požiadajte o dodací termin tu |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| 0,0284 € - 0,0351 € | Požiadajte o dodací termin tu |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0555 € - 0,0742 € | Požiadajte o dodací termin tu |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.563 in
14.3 mm
|
||
| 0,0621 € - 0,0828 € | 31500 Na sklade |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 0,032 € - 0,0395 € | Požiadajte o dodací termin tu |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| 0,0504 € - 0,061 € | Požiadajte o dodací termin tu |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.374 in
9.5 mm
|
||
| 0,0293 € - 0,0362 € | Požiadajte o dodací termin tu |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.185 in
4.7 mm
|
||
| 0,0569 € - 0,0756 € | Požiadajte o dodací termin tu |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.752 in
19.1 mm
|
||
| 0,052 € - 0,0692 € | Požiadajte o dodací termin tu |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| 0,0296 € - 0,0365 € | 700 Na sklade |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.185 in
4.7 mm
|
||
| 0,0301 € - 0,0372 € | Požiadajte o dodací termin tu |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 0,0476 € - 0,0634 € | Požiadajte o dodací termin tu |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.374 in
9.5 mm
|
||
| 0,0537 € - 0,0716 € | Požiadajte o dodací termin tu |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| 0,0487 € - 0,0651 € | Požiadajte o dodací termin tu |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.185 in
4.7 mm
|
||
| 0,0537 € - 0,0716 € | Požiadajte o dodací termin tu |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.311 in
7.9 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku