Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 2,2757 € - 4,3096 € | Požiadajte o dodací termin tu |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
| 2,4179 € - 4,5656 € | 3835 Na sklade |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
| 0,4067 € - 0,6613 € | 4200 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| 0,1564 € - 0,2859 € | 11850 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| 0,132 € - 0,2417 € | Požiadajte o dodací termin tu |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 1,6498 € - 3,5985 € | 2625 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 0,162 € - 0,162 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1254 € - 0,1254 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0924 € - 0,0924 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1322 € - 0,1322 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,098 € - 0,098 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,098 € - 0,098 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,7552 € - 1,4792 € | 7950 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 0,4494 € - 0,9899 € | 1800 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 1,0511 € - 1,8489 € | 4100 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,9031 € - 1,7779 € | 4300 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 1,2231 € - 2,1619 € | Požiadajte o dodací termin tu |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 0,165 € - 0,3001 € | 28500 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| 0,3968 € - 0,6443 € | 1900 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 0,6585 € - 1,29 € | 2800 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku